Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers

  • Material class -40 °C to +155 °C
  • High power density
  • Advanced thermal behaviour
  • Platform designs qualified acc. to AEC-Q200

Current-sense transformers (CTEM series): EP7, EP10

  • Basic isolation
  • HV Typ test 2800 V DC
  • Isense: up to 30 ARMS
  • Turns ratio: 1:50 ... 1:180
  • Voltage-time product: up to 423 Vx μs
Product search

Inductance (μH) Test voltage (V AC) Type PDF
1700 - 11000 2400V, 50Hz/1s B78417A2 file_pdf_box
1700 - 25000 2400V, 50Hz/1s B78419A file_pdf_box

Power chokes (PCEM series): ER51/58/62

  • Basic isolation
  • Low DC resistance
  • IR: up to 210 A

Product search

Inductance (μH) Test voltage (V AC) Type PDF
1700 2400V, 50Hz/1s B78417A2 file_pdf_box
1700 2400V, 50Hz/1s B78419A file_pdf_box

Power transformers (PTEM series): ER62

  • Basic isolation
  • Optimized cooling concept
  • Power: 1800 … 3000 W
  • U in, typ: 170 … 450 V
  • U out, typ: 12 … 16 V

Inductance (μH) Test voltage (V AC) Type PDF
--- --- ER62 assignment