TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star series

  • High vibration resistance up to 45 g
  • High ripple-current capability with low ESR at high temperatures

Large size series

  • Design for on-board charger applications with high capacitance values
  • High vibration resistance
  • High CV

Large-size

  • Compact design
  • High ripple current capability
  • Long useful life up to 5000 h at 105 °C
  • High reliability
  • Different terminal configuration available
  • Qualification based on the AEC-Q200 standard
Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
25 - 63 2000 - 27000 B41605