Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Surge Arresters

  • Very high discharge current
  • Excellent protection characteristics
  • Stable performance over useful life
  • Very high insulation resistance
  • EN 61643-11 class III
  • Built to automotive standard (ISO TS 16949)
  • EHV series is UL 1449 graded

EHV

  • High discharge current and isolation resistance
  • High voltage types available
  • Application in series with MOV
  • Small size
  • Wide range of lead configurations
  • Max. discharge current 8/20 μs: 5 kA

Product search

Nom. DC sparkover voltage (V DC) Ordering code PDF
2500 B88069X2733S102,  B88069X2733T502 file_pdf_box
3000 B88069X2553S102,  B88069X2553T502 file_pdf_box
3600 B88069X3003S102,  B88069X3003T502 file_pdf_box
4000 B88069X2563S102,  B88069X2563T502 file_pdf_box
4500 B88069X2573S102,  B88069X2573T502 file_pdf_box