TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from -55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

CAN-/ FlexRay bus chokes

  • Miniaturized types ACT45B, B82789 in size 1812
  • Bifilar and sector winding
  • Temperatures up to +150 °C
  • For reflow soldering and gluing

Product search

Size/Series Inductance (µH) Type PDF
--- 0.005 - 47 B82793C0, B82793S0
--- 0.011 - 0.1 B82789C0, B82789S0
--- 0.051, 0.1 ACT45B

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperature up to +150 °C
  • Qualified acc. to AEC-Q200
Product search

Size/Series Inductance (µH) Type PDF
6.3x6.3x3 0.82 - 1000 B82462G4
6x6x3 1 - 1000 B82462A4
7.3x7.3x4.5 1 - 1000 B82472P6
8.3x7.5x5.5 10 - 470 B82473M1
10.4x10.0x5.8 10 - 680 B82475M1
10.4x10.4x4.8 0.82 - 1000 B82464G4
10.4x10.4x4.8 0.82 - 1000 B82464P4
10.4x10.4x4.8 1 - 1000 B82464A4
12.5x12.5x6.5 1 - 1000 B82477P2
12.5x12.5x8.5 0.82 - 1000 B82477P4