Rated capacitance |
Rated voltage |
Type | Terminal style | ||
---|---|---|---|---|---|
47 - 620 | 140 - 250 | B43693, B43793 | Axial-lead, Soldering star | file_pdf_box | |
100 - 1000 | 75, 100 | B41693, B41793 | Axial-lead, Soldering star | file_pdf_box | |
360 - 4500 | 25 - 63 | B41689, B41789 | Axial-lead, Soldering star | file_pdf_box | |
360 - 10000 | 25 - 75 | B41692, B41792 | Axial-lead, Soldering star | file_pdf_box | |
600 - 10000 | 25 - 40 | B41690, B41790 | Axial-lead, Soldering star | file_pdf_box |
Rated capacitance |
Rated voltage |
Type | Terminal style | ||
---|---|---|---|---|---|
390 - 720 | 63 | B40640, B40740 | Axial-lead, Soldering star | file_pdf_box | |
780 - 2200 | 25, 35 | B40600, B40700 | Axial-lead, Soldering star | file_pdf_box |
Rated capacitance |
Rated voltage |
Type | Terminal style | ||
---|---|---|---|---|---|
82 - 120 | 63 | B40940 | SMD hybrid polymer | file_pdf_box | |
270 - 470 | 25, 35 | B40900 | SMD hybrid polymer | file_pdf_box | |
330 - 620 | 25, 35 | B40920 | SMD hybrid polymer | file_pdf_box |