TDK Electronics · TDK Europe

Film capacitors

  • Long-term stability
  • High pulse strength
  • Excellent overvoltage capability
  • Very low inductance
  • Low fire hazard due to liquid-free technology
  • Standard and customized designs
  • Capacitors with AEC-Q200 qualification available

MMKP

  • Electronic ballasts (resonant circuits)
  • LLC typology in resonant circuits
  • High frequency applications with high current stress
  • Switched-mode power supply
Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
400 - 2000 0.0022 - 0.39 250 - 500 B32641B, B32642B

MKP B32674 … B32678

  • DC link
  • Overvoltage capability
  • High reliability
  • Long useful life

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
300 - 875 0.47 - 270 --- B32674, B32676, B32678

MKP B32651 … B32658

  • High pulse strength
  • High contact reliability
  • Very low inductance

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
250 - 2000 0.001 - 40 160 - 1000 B32651 - B32658

MKP B32774P … B32778P

  • DC link
  • Overvoltage capability
  • High reliability
  • Operating temperature +125 °C

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF

MKP B32671L … B32672L

  • Very high AC voltages for all frequency ranges
  • Very small dimensions
  • High pulse withstand capability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
250 - 2000 0.001 - 1 160 - 900 B32671L, B32672L

MKP B32671P … B32673P

  • Operating temperature +125 °C
  • PFC (Power Factor Correction)
  • Very high ripple and peak current

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
450 - 630 0.068 - 2.2 160, 200 B32671P, B32672P, B32673P

MKP B32671Z … B32673Z

  • Operating temperature +125 °C
  • PFC (Power Factor Correction)
  • Very high ripple and peak current

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
450 - 630 0.01 - 2.2 220 - 310 B32671Z, B32672Z, B32673Z

MKP B32774H … B32778H

  • DC link
  • Severe ambient conditions
  • High reliability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
450 - 1600 0.33 - 120 --- B32774H, B32776H, B32778H

MKP B32656S … B32658S

  • IGBT/snubbering
  • High pulse strength and high contact reliability
  • Very low inductance

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
850 - 2000 0.068 - 5.6 450 - 800 B32656S, B32658S

MKP B32754 … B32758

  • Output AC filtering for power converters, motor drives
  • Optimized AC voltage performance
  • High ripple current/frequency handling capability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
500 - 800 1 - 70 250 - 400 B32754, B32756, B32758

MKT

  • Operating temperature +125 °C
  • High pulse strength
  • High contact reliability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
63 - 630 0.001 - 220 40 - 400 B32521 - B32529

X1 MKP

  • Across-the-line applications
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.0068 - 5.6 530 B32912*5, B32913*5, B32914*5, B32916*5
--- 0.022 - 6.8 330 B32912*3, B32913*3, B32914*3, B32916*3

Y1 MKP

  • Line-to-ground applications
  • High voltage capability

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.001 - 0.01 500 B81123

X2 MKP B32932A/B … B32936A/B

  • For connection in series with the mains
  • High stability of capacitance value
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.047 - 2.2 305 B32932, B32933, B32934, B32936

X2 MKP B32922H/J … B32926H/J

  • Across-the-line applications
  • High stability of capacitance value
  • Severe ambient conditions

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.1 - 15 305 B32922H - B32926J

X2 MKP B32924A/B4 … B32926A/B4

  • Internal series construction
  • "E-meters", "In-series" with mains
  • Across-the-line applications
  • +85 °C/85%RH at 330 V AC, 1000 h

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
--- 0.47 - 10 350 B32924*4, B32926*4

Y2 MKP

  • Line-to-ground applications
  • Severe ambient conditions
  • Small dimensions
  • +85 °C/85%RH at 350 V AC, 1000 h

Product search

Rated voltage (V DC) Capacitance (µF) RMS voltage (V AC) Type PDF
1000 0.0047 - 1.2 350 B32032, B32033, B32034, B32036