Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Power capacitors

  • Power capacitor chips (PCC) for DC-link function
  • High temperature capability (up to +125 °C)
  • High peak and RMS current handling capability
  • Long-term stability
  • High pulse handling capability
  • High overvoltage strength up to twice the rated voltage
  • Very low inductance (max. 20 nH)
  • Standard and customized designs

Power capacitor chips (PCC LP)

  • Volume fill factor of nearly 1
  • Low inductance (max. 20 nH)
  • Long useful life (approx. 10000 h)
  • Standard and customized designs
  • Available in flat winding and stacked winding technology
  • Temperature range: -40 … +105 °C
  • Short time operation: max. +125 °C

Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- B25655J* assignment
--- --- B25655W* assignment
--- --- B25655P* assignment
--- --- B25655M* assignment