Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star series

  • High vibration resistance up to 45 g
  • High ripple-current capability with low ESR at high temperatures

Large size series

  • Design for on-board charger applications with high capacitance values
  • High vibration resistance
  • High CV

Large-size

  • Compact can size (25 × 30 … 35 × 55 mm)
  • Different terminal configurations available, e.g. 3 terminals (4.5 mm)
  • High vibration resistance design, available upon request
Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
450 120 - 680 B43508 file_pdf_box