Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

Glass-encapsulated NTCs, leaded NTCs, temperature probes

  • High measuring accuracy and long-term stability
  • Short response time
  • Temperature measurement up to +260 °C
  • Heat resistant and highly stable
  • Rugged design
  • Compact dimensions
  • Overmolded package
  • Cable-bound or integrated connector versions
  • Humidity resistant
  • Customer-specific designs

Inrush current limiters

  • Long-term stability
  • No derating of steady state current necessary at 0 °C and +60 °C
  • Usable in series connections up to 265 V RMS

SMD NTCs

  • Qualified acc. to AEC-Q200

Glas-encapsulated NTCs G1541, G1551, G1561

  • High-temperature resistant
  • Insulated wires with high insulation voltage
  • Non-standard wire configurations
  • Temperature range: –55 … +260 °C
    (G1541: +250 °C)
  • Insulation resistance: > 100 MΩ
    500 V DC (1 s)
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
55/250/56 5 - 100 ±2, ±3 G1541 file_pdf_box
55/260/56 2 - 230 ±2, ±3 G1551 file_pdf_box
55/260/56 2 - 230 ±2, ±3 G1561 file_pdf_box

Inrush current limiters S364

  • Limiting of inrush current
  • Taped versions for automatic processing
  • UL approval (E69802)
  • High accuracy and easy mounting
  • Lead spacing 5 and 7.5 mm
  • Imax: up to 16 A
  • VRMS: 265 V
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- --- Kit file_pdf_box
--- 4.7 - 33 ±20 S153 file_pdf_box
--- 2.5 - 10 ±20 S235 file_pdf_box
--- 2.2 - 120 ±20 S236 file_pdf_box
--- 1 - 60 ±20 S237 file_pdf_box
--- 2.5 - 25 ±20 S238 file_pdf_box
--- 1 - 10 ±20 S364 file_pdf_box
--- 1 - 10 ±20 S464 file_pdf_box

Leaded NTCs S86*, S87*, S88*

  • Nonstandard lead configurations
  • Taped versions for automatic processing
  • Lead spacing 2.5 mm and 5.0 mm (S87*, S88*)
  • UL approval (S86*)
  • Temperature range: -55 … +155 °C
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
40/100/56,  55/155/56 2 - 100 ±1 - ±5 S861 file_pdf_box
40/150/21 10 - 85 ±5 S860 file_pdf_box
55/155/56 3 - 30 --- S863 file_pdf_box
55/155/56 2 - 5 ±1, ±3 S864 file_pdf_box
55/155/56 2 - 50 ±1 - ±5 S867 file_pdf_box
55/155/56 3 - 30 --- S869 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S871 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S875 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S881 file_pdf_box
55/155/56 2.1 - 30 ±1 - ±5 S885 file_pdf_box

SMD NTCs

  • Operating temperatures up to +150 °C
  • High accuracy (ΔR = ±1%)
  • Qualified acc. to AEC-Q200
  • Temperature range: –40 … +150 °C
  • Case sizes: 0402, 0603, 0805
  • B-tolerance: ±1% ±3%
Product search

Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
−40/150 (op. temp.) 4.7 - 100 ±1 - ±5 B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
−40/150 (op. temp.) 10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box
−40/150 (op. temp.) 4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
--- --- --- Kit file_pdf_box

Outside temperature sensor

  • Humidity resistant: 2000 h immersion test at +80 °C
  • Thermal cycling: 480 cycles with applied voltage 120000 cycles on/off
  • Thermal shock: 200 cycles in air transition time < 30 s
  • Temperature range: –40 … +85 °C
  • IP6K6, IPX9K for 30 s
Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- --- Upon request assignment

Motor temperature sensor

  • Humidity resistant: 500 h test at +40 °C with 93% humidity
  • Thermal cycling: 1000 cycles without voltage
  • Cable-based design
  • Temperature range: –40 … +200 °C
Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- --- Upon request assignment

Battery fluid sensor

  • Response time: < 20 s in oil
  • Thermal cycling: 21 days without voltage
  • Design allows direct detection of battery fluid
  • Cable based design
  • Temperature range: –40 … +100 °C
Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- --- Upon request assignment

Screw-on battery sensor

  • Response time: < 20 s in silicone oil
  • Thermal cycling: 240 h with applied voltage
  • Humidity resistance
  • Screw design for fast and reliable mounting
  • Cable based design
  • Temperature range: –40 … +100 °C
Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- --- Upon request assignment

Clip-on battery sensor

  • Thermal cycling: 240 h with applied voltage
  • 2 hours on/off
  • Response time: < 20 s in water
  • Cable-based design
  • Clip design for fast and reliable mounting at different pipe diameters
  • Temperature range: –40 … +100 °C
Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- --- Upon request assignment

Busbar temperature sensor

  • Insulation strength: 1000 V DC, Riso > 1 GΩ
  • Voltage strength: 2500 V DC, 60 sec
  • Response time: < 10 s in water
  • Temperature range: –40 … +150 °C
  • Short term overload (6 h over lifetime): +200 °C
  • HV insulation acc. LV123 Class H3
  • Wire acc. LV112-4 (0.13 mm2 CuMg alloy with reduced weight)
Climatic category Resistance (at 25 °C) (kOhm) Tolerance (%) Type PDF
--- --- --- Upon request assignment