TDK Electronics · TDK Europe

Ceramic transient voltage suppressors

  • Reliable ESD protection up to 30 kV
  • Highly rugged on extreme thermal cycles and repetitive pulses
  • Automotive grade ratings (load-dump, jump-start)
  • Nickel barrier series acc. to AEC-Q200

Automotive series

  • ESD protection up to 30 kV
  • Low leakage current
  • Controlled capacitance for additional EMI filtering
  • Qualified acc. to AEC-Q200
  • Protection against transients acc. to ISO 7637-2
  • Jump-start and load-dump capability
  • Temperature range up
    to +150 °C
  • WLD: 1 … 25 J
  • Case sizes: 0402 … 2220

Product search

Max. operating voltage (V DC) Max. operating voltage (V AC) Capacitance, typ. (pF) Type PDF
16 - 38 14 - 30 3 - 15000 CT0402L14G - CT2220S14BAUTOG
16, 32 14, 25 3 - 15 CT0603L25HSG_E, CT0603S14AHSG_E, CT0603V150RFG_E
16 - 38 14 - 30 --- CT0603K14G_G - CT2220K30G_G
16 14 --- CT0805S14BAUTOGOM_G, CT1206S14BAUTOGOM_G, CT1210S14BAUTOGOM_G