For reflow soldering and gluing
EIA Size/Series | Inductance (µH) | Rated current (A) | Type | ||
---|---|---|---|---|---|
--- | 0.005 - 47 | 0.1 - 1.2 | B82793C0, B82793S0 | file_pdf_box | |
--- | 0.011 - 0.1 | 0.15 - 0.3 | B82789C0, B82789S0 | file_pdf_box | |
--- | 0.051, 0.1 | 0.15, 0.2 | ACT45B | file_pdf_box |
EIA Size/Series | Inductance (µH) | Rated current (A) | Type | ||
---|---|---|---|---|---|
10.4x10.0x5.8 | 10 - 680 | --- | B82475M1 | file_pdf_box | |
10.4x10.4x4.8 | 0.82 - 1000 | --- | B82464G4 | file_pdf_box | |
10.4x10.4x4.8 | 0.82 - 1000 | --- | B82464P4 | file_pdf_box | |
10.4x10.4x4.8 | 1 - 1000 | --- | B82464A4 | file_pdf_box | |
12.5x12.5x6.5 | 1 - 1000 | --- | B82477P2 | file_pdf_box | |
12.5x12.5x8.5 | 0.82 - 1000 | --- | B82477P4 | file_pdf_box | |
6.3x6.3x3 | 0.82 - 1000 | --- | B82462G4 | file_pdf_box | |
6x6x3 | 1 - 1000 | --- | B82462A4 | file_pdf_box | |
7.3x7.3x4.5 | 1 - 1000 | --- | B82472P6 | file_pdf_box | |
8.3x7.5x5.5 | 10 - 470 | --- | B82473M1 | file_pdf_box |
EIA Size/Series | Inductance (µH) | Rated current (A) | Type | ||
---|---|---|---|---|---|
0603-C | 0.001 - 0.22 | 0.11 - 1.8 | B82496C | file_pdf_box |
EIA Size/Series | Inductance (µH) | Rated current (A) | Type | ||
---|---|---|---|---|---|
0805-F | 0.0027 - 6.8 | 0.08 - 1 | B82498F | file_pdf_box | |
0805-F3 | 0.0027 - 0.82 | 0.18 - 1 | B82498F3*001 | file_pdf_box |
EIA Size/Series | Inductance (µH) | Rated current (A) | Type | ||
---|---|---|---|---|---|
1210-H | 1 - 680 | 0.061 - 1.15 | B82422H | file_pdf_box |
EIA Size/Series | Inductance (µH) | Rated current (A) | Type | ||
---|---|---|---|---|---|
1812-C | 1 - 1000 | 0.055 - 0.6 | B82432C | file_pdf_box | |
1812-T | 1 - 1000 | 0.07 - 1.3 | B82432T | file_pdf_box |
EIA Size/Series | Inductance (µH) | Rated current (A) | Type | ||
---|---|---|---|---|---|
2220-T | 1 - 10000 | 0.046 - 3.51 | B82442T | file_pdf_box |