TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

CAN-/ FlexRay bus chokes

  • Miniaturized types ACT45B, B82789 in size 1812
  • Bifilar and sector winding
  • Temperatures up to +150 °C
  • For reflow soldering and gluing

Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
--- 0.005 - 47 0.1 - 1.2 B82793C0, B82793S0
--- 0.011 - 0.1 0.15 - 0.3 B82789C0, B82789S0
--- 0.051, 0.1 0.15, 0.2 ACT45B

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperature up to +150 °C
  • Qualified acc. to AEC-Q200
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
6.3x6.3x3 0.82 - 1000 --- B82462G4
6x6x3 1 - 1000 --- B82462A4
7.3x7.3x4.5 1 - 1000 --- B82472P6
8.3x7.5x5.5 10 - 470 --- B82473M1
10.4x10.0x5.8 10 - 680 --- B82475M1
10.4x10.4x4.8 0.82 - 1000 --- B82464G4
10.4x10.4x4.8 0.82 - 1000 --- B82464P4
10.4x10.4x4.8 1 - 1000 --- B82464A4
12.5x12.5x6.5 1 - 1000 --- B82477P2
12.5x12.5x8.5 0.82 - 1000 --- B82477P4

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
0603-C 0.001 - 0.22 0.11 - 1.8 B82496C

SIMID 0805-F3

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
0805-F 0.0027 - 6.8 0.08 - 1 B82498F
0805-F3 0.0027 - 0.82 0.18 - 1 B82498F3*001

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
1210-H 1 - 680 0.061 - 1.15 B82422H

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
1812-C 1 - 1000 0.055 - 0.6 B82432C
1812-T 1 - 1000 0.07 - 1.3 B82432T

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding

Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
2220-T 1 - 10000 0.046 - 3.51 B82442T