Glass-encapsulated NTCs, leaded NTCs, temperature probes
- High measuring accuracy and long-term stability
- Short response time
- Temperature measurement up to +260 °C
- Heat resistant and highly stable
- Rugged design
- Compact dimensions
- Overmolded package
- Cable-bound or integrated connector versions
- Humidity resistant
- Customer-specific designs
Inrush current limiters
- Long-term stability
- No derating of steady state current necessary at 0 °C and +60 °C
- Usable in series connections up to 265 V RMS
SMD NTCs
- VVHigh accuracy (ΔR = ±1%)
- Qualified acc. to AEC-Q200