Ceramic transient voltage suppressors
- Reliable ESD protection up to 25 kV for high-speed data buses
- Highly rugged on extreme thermal cycles and repetitive pulses
- Automotive grade ratings (load-dump, jump-start)
- Nickel barrier series acc. to AEC-Q200
Automotive series
- ESD protection up to 30 kV
- Low leakage current
- Controlled capacitance for additional EMI filtering
- Qualified acc. to AEC-Q200
- Protection against transients acc. to ISO 7637-2
- Jump-start and load-dump capability
- Temperature range up
to +150 °C - WLD: 1 … 25 J
- Case sizes: 0402 … 2220
Product search
|
PDF
|
|
16 - 38
|
14 - 30
|
3 - 15000
|
CT0402L14G - CT2220S14BAUTOG
|
|
|
16,
32
|
14,
25
|
3 - 15
|
CT0603L25HSG_E, CT0603S14AHSG_E, CT0603V150RFG_E
|
|
|
16 - 38
|
14 - 30
|
---
|
CT0603K14G_G - CT2220K30G_G
|
|
|
16
|
14
|
---
|
CT0805S14BAUTOGOM_G, CT1206S14BAUTOGOM_G, CT1210S14BAUTOGOM_G
|
|
More products for Lithium ion battery - cell management