Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from -55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

CAN-/ FlexRay bus chokes

  • Miniaturized types ACT45B, B82789 in size 1812
  • Bifilar and sector winding
  • Temperatures up to +150 °C
  • For reflow soldering and gluing

Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
--- 0.051, 0.1 0.15, 0.2 ACT45B file_pdf_box
--- 0.005 - 47 0.1 - 1.2 B82793C0, B82793S0 file_pdf_box
--- 0.011 - 0.1 0.15 - 0.3 B82789C0, B82789S0 file_pdf_box

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperature up to +150 °C
  • Qualified acc. to AEC-Q200
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
10.4x10.0x5.8 10 - 680 --- B82475M1 file_pdf_box
10.4x10.4x4.8 0.82 - 1000 --- B82464P4 file_pdf_box
10.4x10.4x4.8 0.82 - 1000 --- B82464G4 file_pdf_box
10.4x10.4x4.8 1 - 1000 --- B82464A4 file_pdf_box
12.5x12.5x6.5 1 - 1000 --- B82477P2 file_pdf_box
12.5x12.5x8.5 0.82 - 1000 --- B82477P4 file_pdf_box
6.3x6.3x3 0.82 - 1000 --- B82462G4 file_pdf_box
6x6x3 1 - 1000 --- B82462A4 file_pdf_box
7.3x7.3x4.5 1 - 1000 --- B82472P6 file_pdf_box
8.3x7.5x5.5 10 - 470 --- B82473M1 file_pdf_box

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
0603-C 0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box

SIMID 0805-F3

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
0805-F 0.0027 - 6.8 0.08 - 1 B82498F file_pdf_box
0805-F3 0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
1210-H 1 - 680 0.061 - 1.15 B82422H file_pdf_box

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
1812-C 1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1812-T 1 - 1000 0.07 - 1.3 B82432T file_pdf_box

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding

Product search

EIA Size/Series Inductance (µH) Rated current (A)  Type PDF
2220-A 1 - 10000 0.025 - 1.8 B82442A file_pdf_box
2220-T 1 - 10000 0.046 - 3.51 B82442T file_pdf_box