Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • Limit temperature sensors
  • Inrush current limiters (self-protecting resistors)
  • Heating elements

Inrush current limiters (self-protecting resistors)

  • Small size
  • Self-protecting
  • Customer-specific solutions available
  • B59451C: RR: 56 W, Vlink,max: 620 V
  • B59412C: RR: 120 W, Vlink,max: 800 V
Product search

Rated resistance (Ohm) Max. operating voltage (V) Reference temperature (°C) Ordering code PDF
120,  56 440, 480 --- B59412C1130B070,  B59451C1130B070 file_pdf_box

Inrush current limiters, phenolic resin and PBT plastic case

  • Inrush current limiters are not damaged when directly connected to Vmax even without additional current limitation
  • Max. DC link voltage: 400 … 800 V DC
  • Operating cycles: 100000
Product search

Rated resistance (Ohm) Max. operating voltage (V) Reference temperature (°C) Ordering code PDF
100,  22,  33,  56 280 - 560 --- B59213J0130A020,  B59215J0130A020,  B59217J0130A020,  B59219J0130A020 file_pdf_box

SMD PTCs

  • Qualified according to AEC-Q200
  • UL approval
  • Fast and relaiable response
  • Rated resistance:
    470 Ω (0402, 0603)
    680 Ω (0805)
  • Temperature tolerance: ±5 °C
  • Case sizes: 0402, 0603, 0805

Product search

Rated resistance (Ohm) Max. operating voltage (V) Reference temperature (°C) Ordering code PDF
470,  680 32 --- B59421A0075A062 - B59721A0130A062 file_pdf_box