TDK TDK Electronics · TDK Europe

Power capacitors

  • Power capacitor chips (PCC) for DC-link function
  • High temperature capability (up to +125 °C)
  • High peak and RMS current handling capability
  • Long-term stability
  • High pulse handling capability
  • High overvoltage strength up to twice the rated voltage
  • Very low inductance (max. 20 nH)
  • Standard and customized designs

Power capacitor chips (PCC LP)

  • Volume fill factor of nearly 1
  • Low inductance (max. 20 nH)
  • Long useful life (approx. 10000 h)
  • Standard and customized designs
  • Available in flat winding and stacked winding technology
Temperature range Short time operation Type PDF
-40 … +105 °C max. +125 °C B25655J* assignment
-40 … +105 °C max. +125 °C B25655W* assignment
-40 … +105 °C max. +125 °C B25655P* assignment
-40 … +105 °C max. +125 °C B25655M* assignment