TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star series

  • High vibration resistance up to 60 g
  • High ripple-current capability with low ESR at high temperatures

Large-size series

  • Design for on-board charger applications with high ripple current
  • High vibration
  • High CV

Axial-lead and soldering star

  • Long useful life up to
    10000 h at +125 °C
    2000 h at +150 °C
  • High operating temperature capability up to 150 °C
  • High vibration stability, special design with high vibration stability up to 60 g available upon request
  • High ripple current density
  • Low ESR values
  • Different mechanical construction available
    • Soldering star option for vertical mounting on PCB or welding to busbar
    • Alternative axial-lead with double-sided plate design for horizontal mounting available upon request
Product search

Rated capacitance (µF) Rated voltage (V DC) Type Terminal style PDF
56 - 470 160 - 250 B43693, B43793 Axial-lead,  Soldering star
100 - 1000 75, 100 B41693, B41793 Axial-lead,  Soldering star
360 - 4500 25 - 63 B41689, B41789 Axial-lead,  Soldering star
360 - 10000 25 - 75 B41692, B41792 Axial-lead,  Soldering star
600 - 10000 25 - 40 B41690, B41790 Axial-lead,  Soldering star

Hybrid Polymer Axial lead / Soldering star

  • Very high ripple current capability
  • Very low ESR across temperature range
  • Stable internal thermal connection during useful life
  • Long useful life up to 4000 h at 125 °C
  • High operating temperature capability up to 150 °C
  • High vibration stability, special design with vibration stability up to 60 g available upon request
  • Different mechanical construction available
    • Soldering star option for vertical mounting on PCB or welding to busbar
    • Alternative axial-lead with double-sided plate design for horizontal mounting available upon request
Product search

Rated capacitance (µF) Rated voltage (V DC) Type Terminal style PDF
390 - 950 63 B40640, B40740 Axial-lead,  Soldering star
780 - 2200 25, 35 B40600, B40700 Axial-lead,  Soldering star

SMD Hybrid Polymer

  • Very high ripple current capability
  • Very low ESR
  • Low ESR across temperature range
  • Long useful life up to 4000 h at 135 °C
  • High operating temperature capability up to 145 °C
  • Suitable for reflow soldering
Product search

Rated capacitance (µF) Rated voltage (V DC) Type Terminal style PDF
82 - 120 63 B40940 SMD hybrid polymer
270 - 470 25, 35 B40900 SMD hybrid polymer
330 - 620 25, 35 B40920 SMD hybrid polymer