Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star series

  • High vibration resistance up to 60 g
  • High ripple-current capability with low ESR at high temperatures

Large-size series

  • Design for on-board charger applications with high ripple current
  • High vibration
  • High CV

Axial-lead and soldering star

  • High vibration resistance design up to 60 g, available upon request
  • Very low ESR
  • Low thermal resistance
  • High ripple current (29 A/10 kHz/+125 °C)
  • Shelf life up to 15 years
  • Long useful life, 10000 h/+125 °C
  • 48 V board net applications:
    B41692
    B41689

Product search

Rated capacitance (µF) Rated voltage (V DC) Type Terminal style PDF
47 - 620 140 - 250 B43693, B43793 Axial-lead,  Soldering star file_pdf_box
100 - 4000 25 - 100 B41693, B41793 Axial-lead,  Soldering star file_pdf_box
220 - 4000 25 - 63 B41691, B41791 Axial-lead,  Soldering star file_pdf_box
360 - 4500 25 - 63 B41689, B41789 Axial-lead,  Soldering star file_pdf_box
360 - 10000 25 - 75 B41692, B41792 Axial-lead,  Soldering star file_pdf_box
600 - 10000 25 - 40 B41690, B41790 Axial-lead,  Soldering star file_pdf_box