Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • Low ESR
  • High reliability
  • High ripple current capability
  • Compact design
  • Capacitors with AEC-Q200 qualification available

Axial-lead and soldering star

  • Low ESR
  • High ripple current
  • Useful life:
    up to 10000 h at +125 °C
    up to 2000 h at +150 °C
  • Different lead configurations
    available, e.g. J lead, cut lead
  • Whisker mitigation solution
    available
  • Shelf life up to 15 years

Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
25 - 63 360 - 4500 B41689, B41789 file_pdf_box
25, 40 620 - 10000 B41696, B41796 file_pdf_box

Single-ended

  • Different lead configurations available,
    e.g. J lead, crimped lead, bent 90° lead
  • Useful life:
    +105 °C, 10000 h
    +125 °C, 7000 h
    +135 °C, 3000 h
  • Whisker mitigation solution available
  • Shelf life up to 15 years
Product search

Rated voltage (V DC) Rated capacitance (µF) Type PDF
10 - 100 22 - 10000 B41858 file_pdf_box
10 - 75 47 - 10000 B41866 file_pdf_box
10 - 63 47 - 10000 B41888 file_pdf_box
16 - 100 47 - 3300 B41859 file_pdf_box
25 - 100 200 - 6800 B41895 file_pdf_box
25 - 50 180 - 4700 B41896 file_pdf_box