Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Pressure sensors

  • Piezo-resistive pressure dies and transmitters
  • Long-term stability
  • High media resistance
  • Small dimensions

Pressure transmitter ASx

  • Small SMD package, low profile
  • Various pressure ranges and output signals
  • Customized signal characteristics
  • High accuracy ±2% full scale
  • Humidity resistance:
    1000 h at 85 °C/ 85% relative humidity
  • Rated pressure: 200 mbar … 2.5 bar
  • Pressure measurement:
    absolute front side (barometric), gauge
  • Sizes: down to 4 × 4 mm
Type PDF
B5862SB Serie assignment