TDK Electronics · TDK Europe

Ceramic transient voltage suppressors (CTVS) - MLVs and SHCVs

  • Bidirectional protection for ESD
  • High ESD stability acc. to IEC 61000-4-2 Level 4 and ISO 10605
  • Automotive series for jump-start and load-dump protection acc. to ISO 7637
  • Nickel barrier series acc. to AEC-Q200
  • Wide temperature range from –55 °C to +150 °C

High-speed series

  • Low leakage current
  • Controlled capacitance for additional EMI filtering
  • Qualified acc. to AEC-Q200
  • ESD protection
  • Low capacitance to avoid signal distortion at high-speed data rates
Product search

Capacitance, typ. (pF) Max. operating voltage (V DC) Energy absorption (mJ) Design Case size Type PDF
3 - 120 12 - 32 10 - 300 2-fold array,  Single chip 0402,  0508,  0603 CA05M2S10T100HG - CT0603V150RFG file_pdf_box
3 - 15 12 - 32 30, 50 2-fold array,  Single chip 0508,  0603 CA05M2S10T100HG, CT0603L25HSG_E, CT0603S14AHSG_E, CT0603V150RFG_E file_pdf_box

Automotive E series

  • ESD protection up to 30 kV
  • Low leakage current
  • Qualified acc. to AEC-Q200
  • Controlled capacitance for additional EMI filtering
  • Temperature range up to +150 °C
  • VRMS: 14 … 40 V AC
Product search

Capacitance, typ. (pF) Max. operating voltage (V DC) Energy absorption (mJ) Design Case size Type PDF
3 - 15000 14 - 56 10 - 12000 Single chip 0402 - 2220 CT0402L14G - CT2220S14BAUTOG file_pdf_box
3 - 15 16, 32 30, 50 Single chip 0603 CT0603L25HSG_E, CT0603S14AHSG_E, CT0603V150RFG_E file_pdf_box

Automotive G series

  • ESD protection up to 30 kV
  • Low leakage current
  • Qualified acc. to AEC-Q200
  • High energy absorption capability
  • Jump-start and load-dump capability
  • Temperature range up to +150 °C
  • VRMS: 14 … 40 V AC
Product search

Capacitance, typ. (pF) Max. operating voltage (V DC) Energy absorption (mJ) Design Case size Type PDF
--- 16 - 56 200 - 12000 Single chip 0603 - 805 CT0603K14G_G - CT2220K30G_G file_pdf_box
--- 16 300 - 1600 Single chip 0805,  1206,  1210 CT0805S14BAUTOGOM_G, CT1206S14BAUTOGOM_G, CT1210S14BAUTOGOM_G file_pdf_box