Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ceramic transient voltage suppressors (CTVS) - MLVs and SHCVs

  • Bidirectional protection for ESD
  • High ESD stability acc. to IEC 61000-4-2 Level 4 and ISO 10605
  • Automotive series for jump-start and load-dump protection acc. to ISO 7637
  • Nickel barrier series acc. to AEC-Q200

Automotive E series

  • ESD protection up to 30 kV
  • Low leakage current
  • Controlled capacitance for additional
    EMI filtering
  • Jump-start and load-dump capability
  • Qualified acc. to AEC-Q200
  • WLD: 1 … 25 J
  • Case sizes:
    0603, 0805, 1206, 1210, 1812, 2220

Product search

Max. operating voltage (V AC) Max. operating voltage (V DC) Capacitance, typ. (pF) Type PDF
11 - 25 14 - 32 3 - 15000 CT0402L14G - CT2220S14BAUTOG file_pdf_box
14, 25 16, 32 3 - 15 CT0603L25HSG_E, CT0603S14AHSG_E, CT0603V150RFG_E file_pdf_box

High-speed series

  • Low capacitance to avoid signal
    distortion at high-speed data rates
  • Case sizes: 0402, 0603
Max. operating voltage (V AC) Max. operating voltage (V DC) Capacitance, typ. (pF) Type PDF
4 - 25 5.5 - 32 0.6 - 15 CA05M2S10T100HG - CT0603V150RFG_E file_pdf_box
4, 14 5.5, 16 0.6, 3 CT0603S5ARFG, CT0603V150RFG file_pdf_box
4, 14 5.5, 16 0.6, 3 CT0603S5ARFG, CT0603V150RFG file_pdf_box
4 - 25 5.5 - 32 0.6 - 15 CA05M2S10T100HG - CT0603V150RFG_E file_pdf_box
--- --- 0.6 - 10 CDA3C05GTH - CDS4C16GTH file_pdf_box