TDK Electronics · TDK Europe

Transformers

  • Material class –40 °C to +155 °C
  • High power density
  • Advanced thermal behavior
  • Platform designs qualified acc. to AEC-Q200

EHR 16LP, EHR 16, EHR 18

  • Switching frequencies up to 700 kHz
  • Saturation currents up to 30 A
  • Leakage inductance 50 nH typ.
  • Flyback or buck boost
  • Power: 20 … 50 W
Inductance (min.) (μH) Turns ratio (pri-sec) Test voltage (V) Max. height (mm) Max. width (mm) Type PDF
--- --- --- --- --- B78362
--- --- --- --- --- B78363
--- --- --- --- --- B78364

E10 EM

  • Insulation distances for basic insulation, e.g. IEC 60664-1, PU2, OVC II
  • Isolated DC/DC converter (full bridge and flyback topology)
  • Push-Pull driver for isolated power supply circuits (full bridge topology)
  • Vop : up to 500 V
Product search

Inductance (min.) (μH) Turns ratio (pri-sec) Test voltage (V) Max. height (mm) Max. width (mm) Type PDF
10, 100 1:0.76,  1:1.08,  1:3.76,  1:4 3000V AC, 50 Hz/1s 11.35 11.7 B78307A*A003