TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

CAN-/ FlexRay bus chokes

  • Miniaturized types ACT45B, B82789 in size 1812
  • Bifilar and sector winding
  • Temperatures up to +150 °C
  • For reflow soldering and gluing
  • LR: 5 μH … 4.7 mH
Product search

Rated current (A) Type PDF
0.1 - 1.2 B82793C0, B82793S0
0.15, 0.2 ACT45B
0.15 - 0.3 B82789C0, B82789S0

E core chokes

  • High saturation currents
  • High ripple currents
  • Low losses
  • LR: 0.5 … 35 μH
Product search

Rated current (A) Type PDF
--- B82559*A013
--- B82559*A020
--- B82559*A025
--- B82559A*A024
--- B82559A*A033
--- B82559B*A016
--- B82559B*A019
--- B82559B*A027

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperatures up to +150 °C
  • Qualified acc. to AEC-Q200
  • LR: 0.82 …1000 μH
  • lR: up to 12.25 A
  • Case sizes: 6 × 6 … 12 × 12 mm
Product search

Rated current (A) Type PDF
--- B82462A4
--- B82462G4
--- B82464A4
--- B82464G4
--- B82464P4
--- B82472P6
--- B82476B1
--- B82477P2
--- B82477P4
--- B82477R4

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • LR: 1 … 220 nH
  • Case size: 0603
Product search

Rated current (A) Type PDF
0.11 - 1.8 B82496C

SIMID 0805-F

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • LR : 2.7 … 820 nH
  • Case size: 0805
Product search

Rated current (A) Type PDF
0.08 - 1 B82498F
0.18 - 1 B82498F3*001

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 … 680 μH
  • Case size: 1210
Product search

Rated current (A) Type PDF
0.061 - 1.15 B82422H

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 … 1000 μH
  • Case size: 1812
Product search

Rated current (A) Type PDF
0.055 - 0.6 B82432C
0.07 - 1.3 B82432T

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 μH … 10 mH
  • Case size: 2220
Product search

Rated current (A) Type PDF
0.046 - 3.51 B82442T