TDK Electronics · TDK Europe

Transformers

  • Material class –40 °C to +155 °C
  • High power density
  • Advanced thermal behavior
  • Platform designs qualified acc. to AEC-Q200

EP 6

  • Insensitive against external fields
  • Low inductance drift overtemperature
  • Vout: 80 … 140 V
Product search

Inductance min. (mH) Turns ratio Test voltage (V AC) Max. height (mm) Max. width (mm) Type PDF
0.212,  2.7,  3.86,  4.5 1:1:8.42,  1:1:9,  1:1:10.1,  1:1:15 200 7.1 8.8 B78416