Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers

  • Material class –40 °C to +155 °C
  • High power density
  • Advanced thermal behavior
  • Platform designs qualified acc. to AEC-Q200

EHR 16LP, EHR 16, EHR 18

  • Switching frequencies up to 700 kHz
  • Saturation currents up to 30 A
  • Leakage inductance 50 nH typ.
  • Flyback or buck boost
  • Power: 20 … 50 W
Type PDF
B78362 assignment
B78363 assignment
B78364 assignment