Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

  • Wide temperature range from –55 °C to +150 °C
  • Miniaturized versions
  • High mechanical strength
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D
  • Qualified acc. to AEC-Q200

Power inductors

  • Shielded and unshielded versions
  • Low DC resistance
  • Temperatures up to +150 °C
  • Qualified acc. to AEC-Q200
  • LR: 0.82 …1000 μH
  • Case sizes: 6 × 6 … 12 × 12 mm
Product search

Rated current (A)  Type PDF
--- B82475M1 file_pdf_box
--- B82473M1 file_pdf_box
--- B82477P2 file_pdf_box
--- B82464P4 file_pdf_box
--- B82472P6 file_pdf_box
--- B82462A4 file_pdf_box
--- B82477P4 file_pdf_box
--- B82464G4 file_pdf_box
--- B82464A4 file_pdf_box
--- B82462G4 file_pdf_box

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • LR: 1 … 220 nH
  • Case size: 0603
Product search

Rated current (A)  Type PDF
0.11 - 1.8 B82496C file_pdf_box

SIMID 0805-F

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • LR: 2.7 … 820 nH
  • Case size: 0805
Product search

Rated current (A)  Type PDF
0.08 - 1 B82498F file_pdf_box
0.18 - 1 B82498F3*001 file_pdf_box

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 … 680 μH
  • Case size: 1210
Product search

Rated current (A)  Type PDF
0.061 - 1.15 B82422H file_pdf_box

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 … 1000 μH
  • Case size: 1812
Product search

Rated current (A)  Type PDF
0.055 - 0.6 B82432C file_pdf_box
0.07 - 1.3 B82432T file_pdf_box

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • LR: 1 μH … 10 mH
  • Case size: 2220
Product search

Rated current (A)  Type PDF
0.025 - 1.8 B82442A file_pdf_box
0.046 - 3.51 B82442T file_pdf_box