Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ceramic transient voltage suppressors (CTVS) - MLVs and SHCVs

  • Bidirectional protection for ESD
  • High ESD stability acc. to IEC 61000-4-2 Level 4 and ISO 10605
  • Automotive series for jump-star and load-dump protection acc. to ISO 7637
  • Nickel barrier series acc. to AEC-Q200
  • Wide temperature range from –55 °C to +150 °C

Automotive E series

  • ESD protection up to 30 kV
  • Low leakage current
  • Qualified acc. to AEC-Q200
  • Controlled capacitance for additional EMI filtering
  • Temperature range up to +150 °C
  • VRMS: 14 … 40 V AC
Product search

Capacitance, typ. (pF) Max. operating voltage (V DC) Energy absorption (mJ) Design Case size Type PDF
3 - 15000 14 - 56 10 - 12000 Single chip 0402 - 2220 CT0402L14G - CT2220S14BAUTOG file_pdf_box
3 - 15 16, 32 30, 50 Single chip 0603 CT0603L25HSG_E, CT0603S14AHSG_E, CT0603V150RFG_E file_pdf_box

Automotive G series

  • ESD protection up to 30 kV
  • Low leakage current
  • Qualified acc. to AEC-Q200
  • High energy absorption capability
  • Jump-start and load-dump capability
  • Temperature range up to +150 °C
  • VRMS: 14 … 40 V AC
Product search

Capacitance, typ. (pF) Max. operating voltage (V DC) Energy absorption (mJ) Design Case size Type PDF
--- 16 - 56 200 - 12000 Single chip 0603 - 805 CT0603K14G_G - CT2220K30G_G file_pdf_box