Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PTC thermistors

  • Overcurrent protection
  • Limit temperature sensors
  • Heating elements

SMD Overcurrent protectors

  • Lead-free tinned terminations
  • Short response time
  • UL approval
  • Qualified acc. AEC-Q200 rev. D
  • Rated current: 90 mA, 70 mA, 50 mA, 13 mA, 12 mA
  • Case size: 0402, 1210
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
--- --- 125,  1500,  27,  470,  55 30 - 265 A407, A606, A607, A707, A907 file_pdf_box