Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PTC thermistors

  • Overcurrent protection
  • Limit temperature sensors
  • Heating elements
  • Inrush current limiters

SMD PTCs superior series

  • Fast and reliable response
  • UL approval
  • Qualified acc. to AEC-Q200 rev. D
  • Sensing temperature:
    +70 … +145 °C in steps of +10 °C
  • Temperature tolerance: ±5 °C
  • Vmax: 32 V
  • Case sizes: 0402, 0603, 0805
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
470,  680 32 A421, A641, A721 file_pdf_box