Aluminum electrolytic capacitors
- Low ESR
- High reliability
- High ripple current capability
- Compact design
- Capacitors with AEC-Q200 qualification available
Axial-lead and soldering star
- Long useful life up to
10000 h at +125 °C
2000 h at +150 °C - High operating temperature capability up to 150 °C
- High vibration stability, special design with high vibration stability up to 60 g available upon request
- High ripple current density
- Low ESR values
- Different mechanical construction available
- Soldering star option for vertical mounting on PCB or welding to busbar
- Alternative axial-lead with double-sided plate design for horizontal mounting available upon request
Product search
Single-ended
- Different lead configurations available, e.g. J lead, crimped lead, bent 90° lead
- Useful life:
up to 10000 h at +105 °C
up to 7000 h at +125 °C
up to 3000 h at +135 °C - Whisker mitigation solution available
- Shelf life up to 15 years
Product search
SMD Hybrid Polymer
- Very high ripple current capability
- Very low ESR
- Low ESR across temperature range
- Long useful life up to 4000 h at 135 °C
- High operating temperature capability up to 145 °C
- Suitable for reflow soldering
Product search
More products for Wiper control systems (e.g. rain sensor, spray nozzles heating)