TDK Electronics · TDK Europe

PTC thermistors

  • Overcurrent protection
  • Limit temperature sensors
  • Heating elements

Heating elements

  • Silver or aluminum metallization
  • Other voltage ratings, reference temperatures and geometries upon request
  • Round and rectangular elements available
  • Customer-specific solutions available
  • Operating voltage: 12 V / 400 V
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
0 - 220 40 - 220 320.0,  9 30 A60 file_pdf_box
80 - 220 105 - 230 3.2,  6.4 24 R41 file_pdf_box
155 190 3000 600 R249 file_pdf_box

Overcurrent protectors, leaded

  • Broad product range
  • UL approval
  • VDE approval
  • IECQ approval
  • AEC-Q200, Rev. D
  • Rated current: 120 … 1300 mA
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
--- --- 0.45,  0.8,  1.2,  1.8,  4.6 20 C945, C955, C965, C975, C985 file_pdf_box
--- --- 0.45,  0.8,  1.2,  1.8,  4.6 30 C945, C955, C965, C975, C985 file_pdf_box