Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PTC thermistors

  • Overcurrent protection
  • Limit temperature sensors
  • Heating elements

Heating elements

  • Silver or aluminum metallization
  • Other voltage ratings, reference temperatures and geometries upon request
  • Round and rectangular elements available
  • Customer-specific solutions available
  • Operating voltage: 12 V / 400 V
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
0 - 220 40 - 220 ≥320.0,  ≥9 30 A60 file_pdf_box
80 - 220 105 - 230 3.2,  6.4 24 R41 file_pdf_box
155 190 3000 600 R249 file_pdf_box

Overcurrent protectors, leaded

  • Broad product range
  • UL approval
  • VDE approval
  • IECQ approval
  • AEC-Q200, Rev. D
  • Rated current: 120 … 1300 mA
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
--- --- 0.45,  0.8,  1.2,  1.8,  4.6 20 C945, C955, C965, C975, C985 file_pdf_box
--- --- 0.45,  0.8,  1.2,  1.8,  4.6 30 C945, C955, C965, C975, C985 file_pdf_box