Ceramic transient voltage suppressors (CTVS) - MLVs and SHCVs
- Bidirectional protection for ESD
- High ESD stability acc. to IEC 61000-4-2 Level 4 and ISO 10605
- Automotive series for jump-start and load-dump protection acc. to ISO 7637
- Nickel barrier series acc. to AEC-Q200
- Wide temperature range from –55 °C to +150 °C
Automotive E series
- ESD protection up to 30 kV
- Low leakage current
- Qualified acc. to AEC-Q200
- Controlled capacitance for additional EMI filtering
- Temperature range up to +150 °C
- VRMS: 14 … 40 V AC
Product search
|
PDF
|
|
3 - 15000
|
14 - 56
|
10 - 12000
|
Single chip
|
0402 - 2220
|
CT0402L14G - CT2220S14BAUTOG
|
file_pdf_box |
|
3 - 15
|
16,
32
|
30,
50
|
Single chip
|
0603
|
CT0603L25HSG_E, CT0603S14AHSG_E, CT0603V150RFG_E
|
file_pdf_box |
Automotive G series
- ESD protection up to 30 kV
- Low leakage current
- Qualified acc. to AEC-Q200
- High energy absorption capability
- Jump-start and load-dump capability
- Temperature range up to +150 °C
- VRMS: 14 … 40 V AC
Product search
|
PDF
|
|
---
|
16 - 56
|
200 - 12000
|
Single chip
|
0603 - 805
|
CT0603K14G_G - CT2220K30G_G
|
file_pdf_box |
|
---
|
16
|
300 - 1600
|
Single chip
|
0805,
1206,
1210
|
CT0805S14BAUTOGOM_G, CT1206S14BAUTOGOM_G, CT1210S14BAUTOGOM_G
|
file_pdf_box |
More products for Air conditioning, climate control units, ventilation, fan control