Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PTC thermistors

  • Overcurrent protection
  • Limit temperature sensors
  • Heating elements

Heating elements

  • Silver or aluminum metallization
  • Other voltage ratings, reference temperatures and geometries upon request
  • Round and rectangular elements available
  • Customer-specific solutions available
  • Operating voltage: 12 V / 400 V
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
0 - 220 40 - 220 ≥320.0,  ≥9 30 A60 file_pdf_box
80 - 220 105 - 230 3.2,  6.4 24 R41 file_pdf_box
155 190 3000 600 R249 file_pdf_box

SMD Limit temperature sensors

  • Fast and reliable response
  • UL approval
  • Qualified acc. to AEC-Q200 rev. D
  • Sensing temperature: +70 … +145 °C in steps of +10 °C
  • Temperature tolerance: ±5 °C
  • Case sizes: 0402, 0603, 0805
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
--- --- 470,  680 32 A421, A641, A721 file_pdf_box