Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ferrites

  • Recommended materials for automotive applications: N49, N87, N92, N95, N97
  • CAN bus choke materials: K1, K10, T65
  • Suitability of other materials depends on transformer design
  • Wide range of ferrite accessories

ELP cores

  • ELP cores are available in a wide variety of sizes.
  • ELP cores are supplied in single units.
Product search

Core shape Material (Core) AL value (nH) PDF
ELP 102/20/38 N87,  N97 8200, 8500 file_pdf_box
ELP 14/3.5/5 N49,  N87,  N92,  N97 800 - 1150 file_pdf_box
ELP 18/4/10 N49,  N87,  N92,  N97 1900 - 2670 file_pdf_box
ELP 22/6/16 N49,  N87,  N92,  N97 125 - 4600 file_pdf_box
ELP 32/6/20 N49,  N87,  N92,  N97 440 - 5700 file_pdf_box
ELP 38/8/25 N49,  N87,  N92,  N97 400 - 7400 file_pdf_box
ELP 43/10/28 N49,  N87,  N92,  N97 355 - 7500 file_pdf_box
ELP 58/11/38 N87 7400 file_pdf_box
ELP 64/10/50 N49,  N87,  N97 8000, 12500 file_pdf_box

EQ cores

  • EQ cores are available in a wide variety of sizes.
  • EQ cores are supplied in single units.
Product search

Core shape Material (Core) AL value (nH) PDF
EQ 13/2.85/8.7 N49,  N87,  N92,  N97 1320 - 1700 file_pdf_box
EQ 20/6.3/14 N49,  N87,  N92,  N97 2400 - 3200 file_pdf_box
EQ 25/5.6/18 N49,  N87,  N92,  N97 3600 - 4800 file_pdf_box
EQ 30/8/20 N49,  N87,  N92,  N97 3270 - 4500 file_pdf_box

ER cores

  • ER cores are available in a wide variety of sizes.
  • ER cores are supplied in single units.
Product search

Core shape Material (Core) AL value (nH) PDF
ER 11/5 N49,  N87,  N92,  N97,  T38 100 - 6400 file_pdf_box
ER 14.5/6 N49,  N87,  N92,  N97,  T38 100 - 6600 file_pdf_box
ER 18/3/10 N49,  N87,  N92,  N97 1800, 2300 file_pdf_box
ER 23/5/13 N49,  N87,  N92,  N97 2200, 3000 file_pdf_box
ER 25/6/15 N49,  N87,  N92,  N97 400 - 4100 file_pdf_box
ER 32/5/21 N49,  N87,  N92,  N97 3800 - 5000 file_pdf_box
ER 35/20/11 N27,  N87 125 - 2700 file_pdf_box
ER 42/22/15 N27,  N87 257 - 3700 file_pdf_box
ER 46/17/18 N27 343, 5700 file_pdf_box
ER 49/27/17 N27 3500 file_pdf_box
ER 54/18/18 N27,  N87 620 - 5800 file_pdf_box
ER 9.5/5 N49,  N87,  N92,  N97,  T38 40 - 4500 file_pdf_box