TDK Electronics · TDK Europe

PTC thermistors

  • Overcurrent protection
  • Limit temperature sensors
  • Heating elements

SMD Limit temperature sensors

  • Fast and reliable response
  • UL approval
  • Qualified acc. to AEC-Q200 rev. D
  • Sensing temperature: +70 … +145 °C in steps of +10 °C
  • Temperature tolerance: ±5 °C
  • Case sizes: 0402, 0603, 0805
Product search

Reference temperature (°C) Surface temperature (°C) Rated resistance (Ohm) Max. operating voltage (V) Type PDF
--- --- 470,  680 32 A421, A641, A721