TDK TDK Electronics · TDK Europe

CeraLink® Capacitors

Contact Sheet / Request for Information

Personal information

First name is required
Last name is required
Company is required
Country is required
Phone is required
E-mail is required

Product parameter

Please choose the products which you are interest in

Product Capacity Operating Voltage Ordering Code
Released products:
CeraLink LP 1 µF 500 V B58031I5105M002
CeraLink SP 20 µF 500 V B58033I5206M001
Not yet released products (samples upon request):
CeraLink SMD 5 µF 500 V Upon request
CeraLink PF 20 µF 500 V Upon request
CeraLink LP 0.5 µF 700 V Upon request
CeraLink SP 5 µF 1000 V Upon request
CeraLink FD 100 µF 500 V Upon request
CeraLink SMD 2.5 µF 700 V Upon request