TDK Electronics · TDK Europe

CeraLink Capacitors

Number of hits: 6
PDF Inventory Design Device temp., max (°C) Device temp., min (°C) Dimensions (l x w x h) (mm) Initial capacitance (0 V DC, 25 °C) (µF) Tolerance of initial capacitance (%) Effective capacitance (µF) @ operating voltage Nominal capacitance (µF) @ operating voltage Peak Operating Voltage (Max.) (V DC) Rated voltage (V DC) Operating voltage (V DC) Equivalent serial inductance (nH) Normal operating current (105 °C) (ARMS) Terminal style Application Type Ordering code
LP L-style 150 -40 7.85 x 10.84 x 4 0.14 ±20 0.25 >0.5 1000 700 600 3 6 SMD with lead frame Industry, Automotive 0.5 μF, 700 V B58031I7504M062
LP L-style 150 -40 7.85 x 10.84 x 4 0.35 ±20 0.6 >1 650 500 400 3 10 SMD with lead frame Industry, Automotive 1 μF, 500 V B58031I5105M062
LP L-style 150 -40 7.85 x 10.84 x 4 0.07 ±20 0.13 >0.25 1300 900 800 3 5 SMD with lead frame Industry, Automotive 0.25 μF, 900 V B58031I9254M062
LP J-style 150 -40 7.85 x 7.14 x 4 0.07 ±20 0.13 >0.25 1300 900 800 3 5 SMD with lead frame Industry, Automotive 0.25 μF, 900 V B58031U9254M062
LP J-style 150 -40 7.85 x 7.14 x 4 0.14 ±20 0.25 >0.5 1000 700 600 3 6 SMD with lead frame Industry, Automotive 0.5 μF, 700 V B58031U7504M062
LP J-style 150 -40 7.85 x 7.14 x 4 0.35 ±20 0.6 >1 650 500 400 3 10 SMD with lead frame Industry, Automotive 1 μF, 500 V B58031U5105M062

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list