Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMT-Current-Sense-Übertrager: EE 5,0 Kern – B82801B

[---Image_alt---] Current_Sense_Transformers_5.0_Image
  • Windungsverhältnis von 1:20 bis 1:200 Np:Ns
  • Lmin von 80 bis 8000 μH
  • Spannungs-Zeit-Produkt von 10,0 bis 100,0 V*μs

Ordering No.: B82801X2

For more information, please download the publication as PDF or order from our warehouse.

open_in_new Order from Digi-Key open_in_new Order from Mouser Download file_download

Number of hits: 9
PDF Inventory Induktivität (μH) Übersetzungsverhältnis (Np:Ns) Gemessener Strom (A) Prüfspannung (V AC) Kernform Typ Bestellnummer Höhe (max.) (mm) Breite (max.) (mm) Länge (max.) (mm) Min. Betriebstemperatur (°C) Max. Betriebstemperatur (°C)
file_pdf_box
info_outline 2000 1:100 20 1000V, 50Hz/2s EE5 B82801B B82801B0205A100 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 180 1:30 20 1000V, 50Hz/2s EE5 B82801B B82801B0184A030 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 500 1:50 20 1000V, 50Hz/2s EE5 B82801B B82801B0504A050 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 320 1:40 20 1000V, 50Hz/2s EE5 B82801B B82801B0324A040 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 3000 1:125 20 1000V, 50Hz/2s EE5 B82801B B82801B0305A125 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 80 1:20 20 1000V, 50Hz/2s EE5 B82801B B82801B0803A020 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 720 1:60 20 1000V, 50Hz/2s EE5 B82801B B82801B0724A060 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 980 1:70 20 1000V, 50Hz/2s EE5 B82801B B82801B0984A070 5.08 8.31 7.11 -40 +125
file_pdf_box
info_outline 8000 1:200 20 1000V, 50Hz/2s EE5 B82801B B82801B0925A200 5.08 8.31 7.11 -40 +125
Download all marked data sheets as zip file or export the search results in MS Excel format