Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMT-Current-Sense-Übertrager: EE 12,6 Kern – B82801C

[---Image_alt---] Current Sense Transformers 12.6 Image

Wesentliche Merkmale

  • Windungsverhältnis von 1:50 bis 1:200 Np:Ns
  • Lmin von 1,4 bis 22,4 mH
  • Spannungs-Zeit-Produkt von 124 bis 496 V*μs

Ordering No.: B82801X3

For more information, please download the publication as PDF or order from our warehouse.

open_in_new Order from Digi-Key open_in_new Order from Mouser Download file_download

Number of hits: 4
PDF Inventory Induktivität (μH) Übersetzungsverhältnis (Np:Ns) Gemessener Strom (A) Prüfspannung (V AC) Kernform Typ Bestellnummer Höhe (max.) (mm) Breite (max.) (mm) Länge (max.) (mm) Min. Betriebstemperatur (°C) Max. Betriebstemperatur (°C)
file_pdf_box
info_outline 22400 1:200 40 1500V, 50Hz/2s EE12.6 B82801C B82801C2245A200 10 19.91 14.22 -40 +125
file_pdf_box
info_outline 5600 1:100 40 1500V, 50Hz/2s EE12.6 B82801C B82801C0565A100 10 19.91 14.22 -40 +125
file_pdf_box
info_outline 1400 1:50 40 1500V, 50Hz/2s EE12.6 B82801C B82801C0145A050 10 19.91 14.22 -40 +125
file_pdf_box
info_outline 12600 1:150 40 1500V, 50Hz/2s EE12.6 B82801C B82801C1265A150 10 19.91 14.22 -40 +125
Download all marked data sheets as zip file or export the search results in MS Excel format