Unsere Webseite verwendet verschiedene Cookies, um Ihnen einen bestmöglichen Service zu bieten. Mehr Informationen über den Einsatz von Cookies auf unserer Webseite sowie Hinweise und Möglichkeiten zur Deaktivierung finden Sie gebündelt auf unserer Informationsseite. Mit Ihrer Zustimmung bestätigen Sie, dass Sie die Informationen zur Verwendung von Cookies gelesen haben und einverstanden sind. Bitte beachten Sie auch unsere weiterführenden Informationen zum Thema Datenschutz.

TDK TDK Electronics · TDK Europe

PhaseCap® Premium

Power capacitors for power factor correction 1)

[---Image_alt---] PhaseCapPremium Pic

Applications:

  • Conventional and dynamic PFC
  • Tuned and de-tuned capacitor banks
  • 690 V AC, 765 V AC and 800 V AC types especially suited for tough application conditions as for example in wind turbine and industrial applications with heavy harmonic load

Features:

  • Voltage: 230 ... 800 V AC
  • Output: 5 ... 33 kvar, 50/60 Hz
  • B25667:
    • Single phase up to 525 V AC
    • Three phase up to 800 V AC
  • Life expectancy:
    • Up to 180 000 hours at temperature class -40/C
    • Up to 130 000 hours at temperature class -40/D

Customer benefits:

  • Costs
  • Reduction of component costs
  • 50% reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy

Electrical

  • High over-current loading up to 1.6 x IR
  • High inrush current withstand capability due to "wave cut" and heavy edge up to 300 x IR
  • Mechanical and maintenance
  • Upright/horizontal mounting position, maintenance-free

Safety

  • Overpressure disconnector
  • Self-healing
  • Dry design, inert gas
  • Touch-proof terminals
  • Minimized passive and active fire risk under IEC60831 operation condition

Environment

  • No oil leakage, PCB-free

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.

Further information see Product Profile

Power Factor Correctionkeyboard_arrow_right