TDK Electronics · TDK Europe

Axiale Kondensatoren

Trefferanzahl: 88
PDF Inventory Untere Betriebs­temperatur (°C) Obere Betriebs­temperatur (°C) Nenn­spannung (V DC) Kapazität (µF) Kapazitäts­toleranz (%) Durch­messer (mm) Länge (mm) Max. ESR, 10 kHz, 20 °C (mOhm) Nenn­wechsel­strom, 10 kHz, 125 °C (A) Max. Wechsel­strom, 10 kHz, 125 °C (A) Brauchbarkeits­dauer (h) Anschlüsse Anschlüsse und Verpackungsart Typ Bestellnummer Eigenschaften
-55 150 25 1000 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial pallet package version B41689 B41689A5108Q001 Very high ripple current
-55 150 40 1400 -10/+30 18 39 22 7.4 12.2 >10000 Axial-lead Axial pallet package version B41689 B41689K7148Q001 Very high ripple current
-55 150 25 1000 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial reel package version B41689 B41689A5108Q003 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial pallet package version B41689 B41689K7567Q001 Very high ripple current
-55 150 25 1900 -10/+30 20 29 28 5.7 9.5 >10000 Axial-lead Axial pallet package version B41689 B41689K5198Q001 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial pallet package version B41689 B41689K7108Q001 Very high ripple current
-55 150 25 2200 -10/+30 18 39 24 6.9 11.4 >10000 Axial-lead Axial pallet package version B41689 B41689A5228Q001 Very high ripple current
-55 150 25 1900 -10/+30 20 29 28 5.5 9.1 >10000 Axial-lead Axial pallet package version B41689 B41689A5198Q001 Very high ripple current
-55 150 25 3300 -10/+30 21 39 17 7.9 13.1 >10000 Axial-lead Axial pallet package version B41689 B41689A5338Q001 Very high ripple current
-55 150 25 4500 -10/+30 21 49 13 10 16.5 >10000 Axial-lead Axial pallet package version B41689 B41689A5458Q001 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5 8.3 >10000 Axial-lead Axial reel package version B41689 B41689A5158Q003 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial reel package version B41689 B41689A5188Q003 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.5 7.4 >10000 Axial-lead Axial reel package version B41689 B41689K7727Q003 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial pallet package version B41689 B41689A5188Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 5 7.9 >10000 Axial-lead Axial reel package version B41689 B41689L8627Q003 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial reel package version B41689 B41689A7567Q003 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial reel package version B41689 B41689A7108Q003 Very high ripple current
-55 150 40 2000 -10/+30 21 39 16 8 13.2 >10000 Axial-lead Axial pallet package version B41689 B41689A7208Q001 Very high ripple current
-55 150 40 1400 -10/+30 18 39 22 7.1 11.8 >10000 Axial-lead Axial pallet package version B41689 B41689A7148Q001 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4.2 6.7 >10000 Axial-lead Axial reel package version B41689 B41689L8517Q003 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.2 5.1 >10000 Axial-lead Axial pallet package version B41689 B41689B8367Q001 Very high ripple current
-55 150 63 910 -10/+30 21 30 25 6 9.5 >10000 Axial-lead Axial pallet package version B41689 B41689M8917Q001 Very high ripple current
-55 150 63 820 -10/+30 18 35 26 6.2 9.9 >10000 Axial-lead Axial pallet package version B41689 B41689L8827Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.5 8.7 >10000 Axial-lead Axial pallet package version B41689 B41689B8757Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 4.8 7.6 >10000 Axial-lead Axial reel package version B41689 B41689B8627Q003 Very high ripple current
-55 150 63 820 -10/+30 18 35 26 6 9.5 >10000 Axial-lead Axial pallet package version B41689 B41689B8827Q001 Very high ripple current
-55 150 63 620 -10/+30 18 30 33 4.9 7.9 >10000 Axial-lead Axial pallet package version B41689 B41689C8627Q001 Very high ripple current
-55 150 63 470 -10/+30 18 25 43 4 6.3 >10000 Axial-lead Axial pallet package version B41689 B41689B8477Q001 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.2 5.1 >10000 Axial-lead Axial reel package version B41689 B41689B8367Q003 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.5 7.4 >10000 Axial-lead Axial reel package version B41689 B41689K5138Q003 Very high ripple current
-55 150 25 1000 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial pallet package version B41689 B41689K5108Q001 Very high ripple current
-55 150 25 1200 -10/+30 18 25 43 4.4 7.2 >10000 Axial-lead Axial pallet package version B41689 B41689K5128Q001 Very high ripple current
-55 150 25 1000 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial reel package version B41689 B41689K5108Q003 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.5 7.4 >10000 Axial-lead Axial pallet package version B41689 B41689K5138Q001 Very high ripple current
-55 150 40 1200 -10/+30 20 29 26 5.9 9.7 >10000 Axial-lead Axial pallet package version B41689 B41689K7128Q001 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial reel package version B41689 B41689K7108Q003 Very high ripple current
-55 150 40 2000 -10/+30 21 39 16 8.4 13.8 >10000 Axial-lead Axial pallet package version B41689 B41689K7208Q001 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.3 7.1 >10000 Axial-lead Axial pallet package version B41689 B41689A5138Q001 Very high ripple current
-55 150 25 1200 -10/+30 18 25 43 4.2 6.9 >10000 Axial-lead Axial pallet package version B41689 B41689A5128Q001 Very high ripple current
-55 150 40 2700 -10/+30 21 49 12 10.5 17.4 >10000 Axial-lead Axial pallet package version B41689 B41689K7278Q001 Very high ripple current
-55 150 25 2200 -10/+30 18 39 24 7.2 11.8 >10000 Axial-lead Axial pallet package version B41689 B41689K5228Q001 Very high ripple current
-55 150 25 3300 -10/+30 21 39 17 8.3 13.6 >10000 Axial-lead Axial pallet package version B41689 B41689K5338Q001 Very high ripple current
-55 150 25 4500 -10/+30 21 49 13 10.4 17.2 >10000 Axial-lead Axial pallet package version B41689 B41689K5458Q001 Very high ripple current
-55 150 40 900 -10/+30 18 30 33 5.4 9 >10000 Axial-lead Axial pallet package version B41689 B41689K7907Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5.2 8.6 >10000 Axial-lead Axial reel package version B41689 B41689K7827Q003 Very high ripple current
-55 150 63 1300 -10/+30 21 39 18 8 12.7 >10000 Axial-lead Axial pallet package version B41689 B41689L8138Q001 Very high ripple current
-55 150 63 1100 -10/+30 21 35 21 7 11.2 >10000 Axial-lead Axial pallet package version B41689 B41689L8118Q001 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial pallet package version B41689 B41689A7108Q001 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.3 5.3 >10000 Axial-lead Axial pallet package version B41689 B41689L8367Q001 Very high ripple current
-55 150 63 1800 -10/+30 21 49 13 10 16 >10000 Axial-lead Axial pallet package version B41689 B41689L8188Q001 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5 8.3 >10000 Axial-lead Axial pallet package version B41689 B41689A5158Q001 Very high ripple current
-55 150 40 680 -10/+30 18 25 43 4.4 7.2 >10000 Axial-lead Axial pallet package version B41689 B41689K7687Q001 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.3 7.1 >10000 Axial-lead Axial reel package version B41689 B41689A5138Q003 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial reel package version B41689 B41689K7567Q003 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.5 7.4 >10000 Axial-lead Axial pallet package version B41689 B41689K7727Q001 Very high ripple current
-55 150 25 1700 -10/+30 18 30 31 5.3 8.8 >10000 Axial-lead Axial pallet package version B41689 B41689A5178Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5.2 8.6 >10000 Axial-lead Axial pallet package version B41689 B41689K7827Q001 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.3 7.1 >10000 Axial-lead Axial pallet package version B41689 B41689A7727Q001 Very high ripple current
-55 150 40 680 -10/+30 18 25 43 4.2 6.9 >10000 Axial-lead Axial pallet package version B41689 B41689A7687Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5 8.2 >10000 Axial-lead Axial pallet package version B41689 B41689A7827Q001 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.3 7.1 >10000 Axial-lead Axial reel package version B41689 B41689A7727Q003 Very high ripple current
-55 150 40 1200 -10/+30 20 29 26 5.6 9.3 >10000 Axial-lead Axial pallet package version B41689 B41689A7128Q001 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.3 5.3 >10000 Axial-lead Axial reel package version B41689 B41689L8367Q003 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4.2 6.7 >10000 Axial-lead Axial pallet package version B41689 B41689L8517Q001 Very high ripple current
-55 150 63 470 -10/+30 18 25 43 4.1 6.6 >10000 Axial-lead Axial pallet package version B41689 B41689L8477Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 5 7.9 >10000 Axial-lead Axial pallet package version B41689 B41689L8627Q001 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial pallet package version B41689 B41689A7567Q001 Very high ripple current
-55 150 40 2700 -10/+30 21 49 12 10.1 16.7 >10000 Axial-lead Axial pallet package version B41689 B41689A7278Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5 8.2 >10000 Axial-lead Axial reel package version B41689 B41689A7827Q003 Very high ripple current
-55 150 40 900 -10/+30 18 30 33 5.2 8.6 >10000 Axial-lead Axial pallet package version B41689 B41689A7907Q001 Very high ripple current
-55 150 63 1300 -10/+30 21 39 18 7.7 12.3 >10000 Axial-lead Axial pallet package version B41689 B41689B8138Q001 Very high ripple current
-55 150 63 1100 -10/+30 21 35 21 6.8 10.8 >10000 Axial-lead Axial pallet package version B41689 B41689B8118Q001 Very high ripple current
-55 150 63 1800 -10/+30 21 49 13 9.8 15.6 >10000 Axial-lead Axial pallet package version B41689 B41689B8188Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.6 9 >10000 Axial-lead Axial pallet package version B41689 B41689L8757Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.6 9 >10000 Axial-lead Axial reel package version B41689 B41689L8757Q003 Very high ripple current
-55 150 63 620 -10/+30 18 30 33 5.1 8.2 >10000 Axial-lead Axial pallet package version B41689 B41689M8627Q001 Very high ripple current
-55 150 63 910 -10/+30 18 39 23 6.9 11 >10000 Axial-lead Axial pallet package version B41689 B41689L8917Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.5 8.7 >10000 Axial-lead Axial reel package version B41689 B41689B8757Q003 Very high ripple current
-55 150 63 910 -10/+30 18 39 23 6.7 10.6 >10000 Axial-lead Axial pallet package version B41689 B41689B8917Q001 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4 6.4 >10000 Axial-lead Axial reel package version B41689 B41689B8517Q003 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4 6.4 >10000 Axial-lead Axial pallet package version B41689 B41689B8517Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 4.8 7.6 >10000 Axial-lead Axial pallet package version B41689 B41689B8627Q001 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5.2 8.6 >10000 Axial-lead Axial pallet package version B41689 B41689K5158Q001 Very high ripple current
-55 150 25 1700 -10/+30 18 30 31 5.5 9.1 >10000 Axial-lead Axial pallet package version B41689 B41689K5178Q001 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5.2 8.6 >10000 Axial-lead Axial reel package version B41689 B41689K5158Q003 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial reel package version B41689 B41689K5188Q003 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial pallet package version B41689 B41689K5188Q001 Very high ripple current
-55 150 63 910 -10/+30 21 30 25 5.8 9.2 >10000 Axial-lead Axial pallet package version B41689 B41689C8917Q001 Very high ripple current

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren